QUAD FORGED HOOKS
1

QUAD FORGED HOOKS

MACHINED FITTED WITH NUT, CROSSHEAD and BEARING

Manufacturer Irizar Forge
Description DIN 15411 no. 200 Quad Hook suspension
Part Number IFGQ200
No 200
weight (kg) 10195
Product selection
CAD Selector Part Number Description No DWG PDF WLL a1 (mm) a2 (mm) a3 (mm) b1 (mm) d1 (mm) e (mm) f1 (mm) h1 (mm) d2 (mm) d3 (mm) l4 (mm) DIN 15412 Crosshead b1 (mm) DIN 15412 Crosshead b2 (mm) DIN 15412 Crosshead d5 (mm) DIN 15413 Nut d7 (mm) DIN 15413 Nut h (mm) weight (kg)
1 IFGQ16 DIN 15411 no. 16 Quad Hook suspension 16 no.16.dwg no.16.pdf 160t 112 90 146 95 132 237 508 118 110 Rd110x12 768 260 378 100 240 131 231
2 IFGQ20 DIN 15411 no. 20 Quad Hook suspension 20 no.20.dwg no.20.pdf 200t 125 100 163 106 150 265 575 132 125 Rd125x14 863 285 415 110 270 144 325
3 IFGQ25 DIN 15411 no. 25 Quad Hook suspension 25 no.25.dwg no.25.pdf 250t 140 112 182 118 170 315 650 150 140 Rd140x16 944 335 465 125 320 153 472
4 IFGQ32 DIN 15411 no. 32 Quad Hook suspension 32 no.32.dwg no.32.pdf 320t 160 125 205 132 190 335 730 170 160 Rd160x18 1072 380 522 140 360 181 679
5 IFGQ40 DIN 15411 no. 40 Quad Hook suspension 40 no.40.dwg no.40.pdf 400t 180 140 230 150 212 375 816 190 180 Rd180x20 1212 420 565 160 400 198 1106
6 IFGQ50 DIN 15411 no. 50 Quad Hook suspension 50 no.50.dwg no.50.pdf 500t 200 160 260 170 236 420 908 212 200 Rd200x22 1351 470 645 180 445 228 1321
7 IFGQ63 DIN 15411 no. 63 Quad Hook suspension 63 no.63.dwg no.63.pdf 640t 224 180 292 190 265 460 1019 236 225 Rd225x24 1522 510 685 200 490 246 1838
8 IFGQ80 DIN 15411 no. 80 Quad Hook suspension 80 no.80.dwg no.80.pdf 800t 250 200 325 212 300 515 1150 265 250 Rd250x28 1714 550 750 220 530 274 2523
9 IFGQ100 DIN 15411 no. 100 Quad Hook suspension 100 no.100.dwg no.100.pdf 1000t 280 224 364 236 335 575 1285 300 280 Rd280x32 1962 610 810 240 590 343 3598
10 IFGQ125 DIN 15411 no. 125 Quad Hook suspension 125 no.125.dwg no.125.pdf 1260t 315 250 408 265 375 645 1440 335 320 Rd320x36 2217 700 920 260 680 383 5115
No CAD available 11 IFGQ160 DIN 15411 no. 160 Quad Hook suspension 160 1600t 355 280 458 300 425 725 1630 375 370 Rd360x36 2505 790 1030 280 760 433 7220
No CAD available 12 IFGQ200 DIN 15411 no. 200 Quad Hook suspension 200 2000t 400 315 515 335 475 800 1825 425 415 Rd400x36 2820 895 1145 300 865 482 10195
No CAD available 13 IFGQ250 DIN 15411 no. 250 Quad Hook suspension 250 2600t 450 355 580 375 550 875 2100 475 480 Rd480x36 3175 1005 1265 320 975 540 14475
No CAD available 14 IFGQ320 DIN 15411 no. 320 Quad Hook suspension 320 3200t 500 400 650 425 625 950 2390 530 550 Rd550x36 3570 1110 1390 345 1090 600 20410
No CAD available 15 IFGQ400 DIN 15411 no. 400 Quad Hook suspension 400 4000t 560 450 730 475 725 1045 2775 600 640 Rd640x36 4020 1225 1520 370 1220 670 29100
Part Number
Description
No
DWG
PDF
WLL
a1 (mm)
a2 (mm)
a3 (mm)
b1 (mm)
d1 (mm)
e (mm)
f1 (mm)
h1 (mm)
d2 (mm)
d3 (mm)
l4 (mm)
DIN 15412 Crosshead b1 (mm)
DIN 15412 Crosshead b2 (mm)
DIN 15412 Crosshead d5 (mm)
DIN 15413 Nut d7 (mm)
DIN 15413 Nut h (mm)
weight (kg)
Product Description

Quad forged hook suspension based on DIN 15411 with quadruple hook, nut acc. to DIN 15413, crosshead acc. to DIN 15412, axial bearing and spring safety latch.

Documentation
Contact the supplier
Irizar Forge Solutions for Heavy Duty Loads. Engineering & Fabrication.
Forjas Irizar SL