1

RAMSHORN FORGED HOOKS BASED ON DIN15402 DESIGN

MACHINED FITTED WITH NUT, CROSSHEAD and BEARING

Manufacturer Irizar Forge
Description DIN 15411 no. 16 Ramshorn Hook suspension
Part Number IFGD16
No 16
weight (kg) 108
Product selection
CAD Selector Part Number Description No DWG PDF a1 (mm) a2 (mm) a3 (mm) b1 (mm) d1 (mm) e (mm) f1 (mm) h1 (mm) d2 (mm) d3 (mm) l4 (mm) DIN 15412 Crosshead b1 (mm) DIN 15412 Crosshead b2 (mm) DIN 15412 Crosshead d5 (mm) DIN 15413 Nut d7 (mm) DIN 15413 Nut h (mm) weight (kg)
1 IFGD2.5 DIN 15411 no. 2.5 Ramshorn Hook suspension 2,5 no.2.5.dwg no.2.5.pdf 50 40 65 40 42 112 208 50 36 M36 243,5 80 125 30 70 44 9,5
2 IFGD4 DIN 15411 no. 4 Ramshorn Hook suspension 4 no.4.dwg no.4.pdf 56 45 73 48 48 124 238 60 42 M42 274 90 140 35 80 49 13,5
3 IFGD5 DIN 15411 no. 5 Ramshorn Hook suspension 5 no.5.dwg no.5.pdf 63 50 82 53 53 143 266 67 45 M45 306 100 155 40 95 56 20,6
4 IFGD6 DIN 15411 no. 6 Ramshorn Hook suspension 6 no.6.dwg no.6.pdf 71 56 92 60 60 160 301 75 50 Rd50x6 365,5 125 185 45 115 60 27
5 IFGD8 DIN 15411 no. 8 Ramshorn Hook suspension 8 no.8.dwg no.8.pdf 80 63 103 67 67 182 337 85 56 Rd56x6 403 140 210 50 125 67 39,5
6 IFGD10 DIN 15411 no. 10 Ramshorn Hook suspension 10 no.10.dwg no.10.pdf 90 71 116 75 75 192 377 95 64 Rd64x8 435 160 230 55 145 76 57
7 IFGD12 DIN 15411 no. 12 Ramshorn Hook suspension 12 no.12.dwg no.12.pdf 100 80 130 85 85 210 421 106 72 Rd72x8 492 180 265 60 165 87 81
8 IFGD16 DIN 15411 no. 16 Ramshorn Hook suspension 16 no.16.dwg no.16.pdf 112 90 146 95 95 237 471 118 80 Rd80x10 562 190 275 70 175 91 108
9 IFGD20 DIN 15411 no. 20 Ramshorn Hook suspension 20 no.20.dwg no.20.pdf 125 100 163 106 106 265 531 132 90 Rd90x10 628 200 295 80 185 102 145,5
10 IFGD25 DIN 15411 no. 25 Ramshorn Hook suspension 25 no.25.dwg no.25.pdf 140 112 182 118 118 315 598 150 100 Rd100x12 696 220 318 90 205 113 199,5
11 IFGD32 DIN 15411 no. 32 Ramshorn Hook suspension 32 no.32.dwg no.32.pdf 160 125 205 132 132 335 672 170 110 Rd110x12 768 260 378 100 240 131 291
12 IFGD40 DIN 15411 no. 40 Ramshorn Hook suspension 40 no.40.dwg no.40.pdf 180 140 230 150 150 375 754 190 125 Rd125x14 863 285 415 110 270 144 418
13 IFGD50 DIN 15411 no. 50 Ramshorn Hook suspension 50 no.50.dwg no.50.pdf 200 160 260 170 170 420 842 212 140 Rd140x16 944 335 465 125 320 153 592
14 IFGD63 DIN 15411 no. 63 Ramshorn Hook suspension 63 no.63.dwg no.63.pdf 224 180 292 190 190 460 944 236 160 Rd160x18 1072 380 522 140 360 181 830
15 IFGD80 DIN 15411 no. 80 Ramshorn Hook suspension 80 no.80.dwg no.80.pdf 250 200 325 212 212 515 1062 265 180 Rd180x20 1212 420 565 160 400 198 1148
16 IFGD100 DIN 15411 no. 100 Ramshorn Hook suspension 100 no.100.dwg no.100.pdf 280 224 364 236 236 575 1186 300 200 Rd200x22 1351 470 645 180 445 228 1600
17 IFGD125 DIN 15411 no. 125 Ramshorn Hook suspension 125 no.125.dwg no.125.pdf 315 250 408 265 265 645 1330 335 225 Rd225x24 1522 510 685 200 490 246 2230
18 IFGD160 DIN 15411 no. 160 Ramshorn Hook suspension 160 no.160.dwg no.160.pdf 355 280 458 300 300 725 1505 375 250 Rd250x28 1714 550 750 220 530 274 3100
19 IFGD200 DIN 15411 no. 200 Ramshorn Hook suspension 200 no.200.dwg no.200.pdf 400 315 515 335 335 800 1685 425 280 Rd280x32 1962 610 810 240 590 343 4366
20 IFGD250 DIN 15411 no. 250 Ramshorn Hook suspension 250 no.250.dwg no.250.pdf 450 355 580 375 375 875 1885 475 320 Rd320x36 2217 700 920 260 680 383 6234
No CAD available 21 IFGD320 DIN 15411 no. 320 Ramshorn Hook suspension 320 500 400 650 425 425 950 2125 530 370 Rd360x36 2505 790 1030 280 760 433 8791
No CAD available 22 IFGD400 DIN 15411 no. 400 Ramshorn Hook suspension 400 560 450 730 475 475 1045 2375 600 415 Rd400x36 2820 895 1145 300 865 482 12220
Part Number
Description
No
DWG
PDF
a1 (mm)
a2 (mm)
a3 (mm)
b1 (mm)
d1 (mm)
e (mm)
f1 (mm)
h1 (mm)
d2 (mm)
d3 (mm)
l4 (mm)
DIN 15412 Crosshead b1 (mm)
DIN 15412 Crosshead b2 (mm)
DIN 15412 Crosshead d5 (mm)
DIN 15413 Nut d7 (mm)
DIN 15413 Nut h (mm)
weight (kg)
Product Description

Ramshorn forged hook suspension acc. to DIN 15411 with hook acc. to DIN 15402, nut acc. to DIN 15413, crosshead acc. to DIN 15412, axial bearing and spring safety latch.

Documentation
Contact the supplier
Irizar Forge Solutions for Heavy Duty Loads. Engineering & Fabrication.
Forjas Irizar SL