Irizar Forge
By Irizar Forge


RAMSHORN FORGED HOOKS BASED ON DIN15402-B DESIGN

MACHINED FITTED WITH NUT, CROSSHEAD and BEARING

Manufacturer Irizar Forge
Description DIN 15411 no. 16 Ramshorn B-Hook suspension
Part Number IFGDB16
No 16
weight (kg) 118,9
CAD models
Share

Product selection

Index CAD Selector Part Number Description No DWG PDF a1 (mm) a2 (mm) a3 (mm) b1 (mm) d1 (mm) e (mm) f1 (mm) D2 (mm) h1 (mm) d2 (mm) d3 (mm) l4 (mm) DIN 15412 Crosshead b1 (mm) DIN 15412 Crosshead b2 (mm) DIN 15412 Crosshead d5 (mm) DIN 15413 Nut d7 (mm) DIN 15413 Nut h (mm) weight (kg)
1 1 IFGDB10 DIN 15411 no. 10 Ramshorn B-Hook suspension 10 no.10.dwg no.10.pdf 90 71 116 75 75 192 377 74 130 64 Rd64x8 435 160 230 55 145 76 61,7
2 2 IFGDB12 DIN 15411 no. 12 Ramshorn B-Hook suspension 12 no.12.dwg no.12.pdf 100 80 130 85 85 210 421 78 150 72 Rd72x8 492 180 265 60 165 87 87,5
3 3 IFGDB16 DIN 15411 no. 16 Ramshorn B-Hook suspension 16 no.16.dwg no.16.pdf 112 90 146 95 95 237 471 86 170 80 Rd80x10 562 190 275 70 175 91 118,9
4 4 IFGDB20 DIN 15411 no. 20 Ramshorn B-Hook suspension 20 no.20.dwg no.20.pdf 125 100 163 106 106 265 531 96 190 90 Rd90x10 628 200 295 80 185 102 161
5 5 IFGDB25 DIN 15411 no. 25 Ramshorn B-Hook suspension 25 no.25.dwg no.25.pdf 140 112 182 118 118 315 598 106 212 100 Rd100x12 696 220 318 90 205 113 221,5
6 6 IFGDB32 DIN 15411 no. 32 Ramshorn B-Hook suspension 32 no.32.dwg no.32.pdf 160 125 205 132 132 335 672 116 236 110 Rd110x12 768 260 378 100 240 131 323
7 7 IFGDB40 DIN 15411 no. 40 Ramshorn B-Hook suspension 40 no.40.dwg no.40.pdf 180 140 230 150 150 375 754 131 265 125 Rd125x14 863 285 415 110 270 144 462
8 8 IFGDB50 DIN 15411 no. 50 Ramshorn B-Hook suspension 50 no.50.dwg no.50.pdf 200 160 260 170 170 420 842 146 300 140 Rd140x16 944 335 465 125 320 153 656
9 9 IFGDB63 DIN 15411 no. 63 Ramshorn B-Hook suspension 63 no.63.dwg no.63.pdf 224 180 292 190 190 460 944 168 335 160 Rd160x18 1072 380 522 140 360 181 921
10 10 IFGDB80 DIN 15411 no. 80 Ramshorn B-Hook suspension 80 no.80.dwg no.80.pdf 250 200 325 212 212 515 1062 188 375 180 Rd180x20 1212 420 565 160 400 198 1281
11 11 IFGDB100 DIN 15411 no. 100 Ramshorn B-Hook suspension 100 no.100.dwg no.100.pdf 280 224 364 236 236 575 1186 208 425 200 Rd200x22 1351 470 645 180 445 228 1788
12 12 IFGDB125 DIN 15411 no. 125 Ramshorn B-Hook suspension 125 no.125.dwg no.125.pdf 315 250 408 265 265 645 1330 235 475 225 Rd225x24 1522 510 685 200 490 246 2496
13 13 IFGDB160 DIN 15411 no. 160 Ramshorn B-Hook suspension 160 no.160.dwg no.160.pdf 355 280 458 300 300 725 1505 260 530 250 Rd250x28 1714 550 750 220 530 274 3485
14 14 IFGDB200 DIN 15411 no. 200 Ramshorn B-Hook suspension 200 no.200.dwg no.200.pdf 400 315 515 335 335 800 1685 282 600 280 Rd280x32 1962 610 810 240 590 343 4911
15 15 IFGDB250 DIN 15411 no. 250 Ramshorn B-Hook suspension 250 no.250.dwg no.250.pdf 450 355 580 375 375 875 1885 312 670 320 Rd320x36 2217 700 920 260 680 383 7037
16 No CAD available 16 IFGDB320 DIN 15411 no. 320 Ramshorn B-Hook suspension 320 500 400 650 425 425 950 2125 340 750 370 Rd360x36 2505 790 1030 280 760 433 9995
17 No CAD available 17 IFGDB400 DIN 15411 no. 400 Ramshorn B-Hook suspension 400 560 450 730 475 475 1045 2375 378 840 415 Rd400x36 2820 895 1145 300 865 482 14178

Product Description

Ramshorn forged B-hook suspension acc. to DIN 15411 with hook acc. to DIN 15402-B, nut acc. to DIN 15413, crosshead acc. to DIN 15412, axial bearing and spring safety latch.

Contact the supplier

Irizar Forge

Irizar Forge

Solutions for Heavy Duty Loads. Engineering & Fabrication.

Google Map