SERIES 400 10.1" (16T) GOLDEN BROWN NYLON (FDA) SPLIT SPROCKET WITH 60 MM SQUARE BORE

Manufacturer intralox
Description SERIES 400 10.1" (16T) GOLDEN BROWN NYLON (FDA) SPLIT SPROCKET WITH 60 MM SQUARE BORE
Part Number S6D4XXDGL2LZ-00
Product selection
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S6D4XXDGL2LZ-00 SERIES 400 10.1" (16T) GOLDEN BROWN NYLON (FDA) SPLIT SPROCKET WITH 60 MM SQUARE BORE 60 x 60 51 16 Ø257 Nylon
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentation
Contact the supplier
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe