SERIES 1400/4000 7.7" (24T) GOLDEN BROWN NYLON (FDA) SPROCKET WITH 60 MM SQUARE BORE

Manufacturer intralox
Description SERIES 1400/4000 7.7" (24T) GOLDEN BROWN NYLON (FDA) SPROCKET WITH 60 MM SQUARE BORE
Part Number S3E2XXDCL2LZ
Product selection
Selector Part Number Description Bore Size - mm Hub width - mm Nb of Z-teeth Pitch Circle Diameter - mm Material
1 S3E2XXDCL2LZ SERIES 1400/4000 7.7" (24T) GOLDEN BROWN NYLON (FDA) SPROCKET WITH 60 MM SQUARE BORE 60 x 60 38 24 Ø196 Nylon
Part Number
Description
Bore Size - mm
Hub width - mm
Nb of Z-teeth
Pitch Circle Diameter - mm
Material
Documentation
Contact the supplier
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe