Series 1400 Roller Top Acetal Grey Width: 786 mm (+/-3 mm) (31.0 links) Rods: Abrasion Resist Natural

Manufacturer intralox
Description Series 1400 Roller Top Acetal Grey Width: 786 mm (+/-3 mm) (31.0 links) Rods: Abrasion Resist Natural
Part Number S1400RT-AC-31
Product selection
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S1400RT-AC-31 Series 1400 Roller Top Acetal Grey Width: 786 mm (+/-3 mm) (31.0 links) Rods: Abrasion Resist Natural 25,4 786 +/- 3 33,02 Acetal Abrasion resistant rod (Ø6.1 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentation
Contact the supplier
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe