Belt: Series 900 Square Friction Top

Manufacturer intralox
Description Belt: Series 900 Square Friction Top Polypropylene Grey, Indent style: Flush Grid, Indent row 1: 25 mm left side, 42 mm right side, Indent row 2: 42 mm left side, 25 mm right side, Width: 812 mm (+/-3 mm) (96.0 links), Rods: Abrasion Resist Gold.brown
Part Number S900SFT-PP-96
Product selection
Selector Part Number Description Belt pitch - mm Belt width - mm Belt thickness - mm Contact material Rod Material and Diameter (mm)
1 S900SFT-PP-96 Belt: Series 900 Square Friction Top Polypropylene Grey, Indent style: Flush Grid, Indent row 1: 25 mm left side, 42 mm right side, Indent row 2: 42 mm left side, 25 mm right side, Width: 812 mm (+/-3 mm) (96.0 links), Rods: Abrasion Resist Gold.brown 27,2 812 +/- 3 14,4 Polypropylene / Rubber (Friction top) Abrasion resistant rod (Ø4.6 mm)
Part Number
Description
Belt pitch - mm
Belt width - mm
Belt thickness - mm
Contact material
Rod Material and Diameter (mm)
Documentation
Contact the supplier
intralox Manufacturer specializing in conveying technologies
Intralox L.L.C. Europe