INOXPA
By INOXPA


BCL LOBE ROTOR PUMP

Manufacturer INOXPA
Description BCL LOBE ROTOR PUMP BCL 3-20
Part number BCL 3-20
CAD models
Share

Product selection

Index Selector BCL DN da (mm) db (mm) dc (mm) de (mm) ea (mm) eb (mm) ec (mm) ed (mm) ee (mm) sp (mm) tb (mm) vb (mm) vc (mm) vd (mm) ve (mm) vf (mm) vh (mm) za (mm) zb (mm) zc (mm)
1 1 BCL 1-25 1" 165 112 25 160 40 6 21.6 19 6 71 287 115 135 9 85 10 105 31 162 225
2 2 BCL 1-40 1 1/2" 165 112 25 160 40 6 21.6 19 6 77 299 115 135 9 85 10 105 31 162 231
3 3 BCL 2-40 1 1/2" 200 140 31 190 50 8 27 24 8 76 339 125 150 11 105 12 130 51.5 177 263
4 4 BCL 2-50 2" 200 140 31 190 50 8 27 24 8 82 351 125 150 11 105 12 130 51.5 177 269
5 5 BCL 3-20 2" 280 190 46.5 250 80 10 41.4 38 12 91 430 170 210 13 130 14 170 74 232 348
6 6 BCL 3-80 3" 280 190 46.5 250 80 10 41.4 38 12 101 452 170 210 13 130 14 170 74 232 360

Documentation

Contact the supplier

INOXPA

INOXPA

Manufacturer of pumps

Google Map