1-6 ports, up to 350 bar, manifold connection, light weight, various media.
Inosol GmbH
By Inosol GmbH


Rotatry Distributor, Roatay Joint

1-6 ports, up to 350 bar, manifold connection, light weight, various media.

Manufacturer Inosol GmbH
Description Rotary distributor, various connections
Part number IRJ05-002
CAD models
Share

Product selection

Index Selector Part number Description Quantity
1 1 IRJ05-001 Rotary distributor, various connections 1
2 2 IRJ05-002 Rotary distributor, various connections 2
3 3 IRJ05-003 Rotary distributor, various connections 3
4 4 IRJ05-004 Rotary distributor, various connections 4
5 5 IRJ05-005 Rotary distributor, various connections 5
6 6 IRJ05-006 Rotary distributor, various connections 6

Product Description

The rotary unions are made of high-strength aluminum and hardened stainless steel inside.

All lateral connections offset by 60° each.

Contact the supplier

Inosol GmbH

Inosol GmbH

Inosol offers hydraulic components, mainly from the field of hydraulic workholdig technology. We develop and distribute our own innovative products, as well as the various high-quality products of renowned manufacturers.

Google Map