1

Roller chains with “U” type attachments - DIN/ISO

Manufacturer Industrias Yuk
Description Roller chains with “U” type attachments - Série B DIN/ISO 08B-U1
Part number DIN/ISO 08B-U1
Pitch 12.7 mm
Breaking load 18 kN
Weight per meter 1.13 kg/m
Product selection
Selector Part number Pitch (mm) B (mm) D1 (mm) D (mm) L (mm) H (mm) A (mm) C (mm) H5 (mm) D4 (mm) T (mm) Q (kN) q (kg/m)
3 08B-U1 12.7 7.75 8.51 4.45 20 11.8 14.6 24.2 8.3 4 1.6 18 1.13
4 10B-U1 15.875 9.65 10.16 5.08 23.2 14.7 16.8 30 11.3 5 1.7 19 1.53
5 12B-U1 19.05 11.68 12.07 5.72 25.7 16 19.6 36 13 5 1.85 29 1.9
6 16B-U1 25.4 17.02 15.88 8.28 30.1 21 23.4 49 15.4 6 1.6 58 3.73
7 16A-U1 25.4 17.02 15.88 8.28 37.2 21 27.5 46 16 7 2.42 42 3.87
8 20B-U1 31.75 19.56 19.05 10.19 48 26.4 36 57 21 8 3.5 85 6
9 24B-U1 38.1 25.4 25.4 14.63 61.6 33.2 47 72.6 28 10 4.5 160 10.88
Part number
Pitch (mm)
B (mm)
D1 (mm)
D (mm)
L (mm)
H (mm)
A (mm)
C (mm)
H5 (mm)
D4 (mm)
T (mm)
Q (kN)
q (kg/m)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk