1

Roller chains with straight attachments special WSA-2 - DIN/ISO

Manufacturer Industrias Yuk
Description Roller chains with straight attachments special WSA-2 DIN/ISO 06B-WSA-2 - B series with straight plates
Part number DIN/ISO 06B-WSA-2
Pitch 9.525 mm
Breaking load 9 kN
Weight per meter 0.41 kg/m
Product selection
Selector Part number Pitch (mm) G (mm) H2 (mm) H3 (mm) T1 (mm) D4 (mm)
3 06B-WSA-2 9.525 17.75 9.5 13.5 1.3 3.5
4 08B-WSA-2 12.7 24.2 14.1 19.5 1.6 4.3
5 10B-WSA-2 15.875 29.9 16.2 23.2 1.7 5.3
6 12B-WSA-2 19.05 35.25 18.2 28.1 1.85 6.4
7 16B-WSA-2 25.4 45 25.4 37.35 3.1 8.2
8 20B-WSA-2 31.75 58 31.75 50 3.5 9
9 24B-WSA-2 38.1 72 36.51 55 4.8 11
Part number
Pitch (mm)
G (mm)
H2 (mm)
H3 (mm)
T1 (mm)
D4 (mm)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk