1

Roller chains with straight attachment special SA-1 - DIN/ISO

Manufacturer Industrias Yuk
Description Roller chains with straight attachments special SA-1 DIN/ISO 06B-SA-1 - B series with straight plates
Part number DIN/ISO 06B-SA-1
Pitch 9.525 mm
Breaking load 9 kN
Weight per meter 0.41 kg/m
Product selection
Selector Part number Pitch (mm) G (mm) H2 (mm) H3 (mm) T1 (mm) D4 (mm)
3 06B-SA-1 9.525 8 9.2 13.5 1.3 3.5
4 08B-SA-1 12.7 11 14.1 19.5 1.6 4.3
5 10B-SA-1 15.875 14 16.2 23.2 1.7 5.3
6 12B-SA-1 19.05 18 18.5 28.1 1.85 6.4
7 16B-SA-1 25.4 24 25.4 37.35 3.1 6.4
8 20B-SA-1 31.75 25 31.75 50 3.5 9
9 24B-SA-1 38.1 30 36.51 55 4.8 10.5
Part number
Pitch (mm)
G (mm)
H2 (mm)
H3 (mm)
T1 (mm)
D4 (mm)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk