1

Roller chains with attachments special 90° WA-2 - DIN/ISO

Manufacturer Industrias Yuk
Description Roller chains with attachments special 90° WA-2 DIN/ISO 06B-WA-2 - B series with straight plates
Part number DIN/ISO 06B-WA-2
Pitch 9.525 mm
Breaking load 9 kN
Weight per meter 0.41 kg/m
Product selection
Selector Part number Pitch (mm) G (mm) F (mm) W (mm) T1 (mm) H4 (mm) D4 (mm)
3 06B-WA-2 9.525 17.75 19 27 1.3 6.5 3.5
4 08B-WA-2 12.7 24.2 27.6 38.4 1.6 8.75 4.3
5 10B-WA-2 15.875 29.9 31.6 45.6 1.7 10.5 5.3
6 12B-WA-2 19.05 35.25 35.4 54.8 1.85 11.6 6.4
7 16B-WA-2 25.4 45 53.8 77.6 3.1 16.3 8.2
8 20B-WA-2 31.75 58 63 99 3.5 19.84 9
9 24B-WA-2 38.1 72 76.2 118 4.8 26.7 11
Part number
Pitch (mm)
G (mm)
F (mm)
W (mm)
T1 (mm)
H4 (mm)
D4 (mm)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk