1

Double pitch roller chains with hole - A series - ANSI

Manufacturer Industrias Yuk
Description Double pitch roller chains with hole - A series ANSI C2040-T
Part number ANSI C2040-T
Pitch 25.4 mm
Product selection
Selector ANSI Pitch (mm) B (mm) D1 (mm) D (mm) L (mm)
1 C2040-T 25.4 7.85 7.95 3.96 16.6
3 C2042-T 25.4 7.85 15.88 3.96 16.6
7 C2050-T 31.75 9.4 10.16 5.08 20.7
8 C2052-T 31.75 9.4 19.05 5.08 20.7
11 C2060-T 38.1 12.57 11.91 5.94 25.9
12 C2062-T 38.1 12.57 22.23 5.94 25.9
13 C2060H-T 38.1 12.57 11.91 5.94 29.2
14 C2062H-T 38.1 12.57 22.23 5.94 29.2
15 C2080-T 50.8 15.75 15.88 7.92 32.7
16 C2082-T 50.8 15.75 28.58 7.92 32.7
17 C2080H-T 50.8 15.75 15.88 7.92 36.2
18 C2082H-T 50.8 15.75 28.58 7.92 36.2
19 C2100-T 63.5 18.9 19.05 9.53 40.4
20 C2102-T 63.5 18.9 39.67 9.53 40.4
21 C2100H-T 63.5 18.9 19.05 9.53 43.6
22 C2102H-T 63.5 18.9 39.67 9.53 43.6
ANSI
Pitch (mm)
B (mm)
D1 (mm)
D (mm)
L (mm)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk