1

Double pitch roller chains with attachments 90° K-2 - A series - ANSI

Manufacturer Industrias Yuk
Description Double pitch roller chains with attachments 90° K-2 - A series ANSI C2040-K-1
Part number ANSI C2040-K-1
Pitch 25.4 mm
Product selection
Selector ANSI Pitch (mm) ge (mm) P1 (mm) F (mm) W (mm) H4 (mm) D4 (mm)
1 C2040-K-1 25.4 19.1 9.5 25.4 39.6 9.1 3.4
3 C2042-K-1 25.4 19.1 9.5 25.4 39.6 9.1 3.4
7 C2050-K-1 31.75 23.8 11.9 31.8 49 11.1 5.5
8 C2052-K-1 31.75 23.8 11.9 31.8 49 11.1 5.5
11 C2060-K-1 38.1 28.6 14.3 42.9 67.8 14.7 5.5
12 C2062-K-1 38.1 28.6 14.3 42.9 67.8 14.7 5.5
13 C2060H-K-1 38.1 28.6 14.3 42.9 67.8 14.7 5.5
14 C2062H-K-1 38.1 28.6 14.3 42.9 67.8 14.7 5.5
15 C2080-K-1 50.8 38.1 19.1 55.6 87.8 19.1 6.8
16 C2082-K-1 50.8 38.1 19.1 55.6 87.8 19.1 6.8
17 C2080H-K-1 50.8 38.1 19.1 55.6 87.8 19.1 6.8
18 C2082H-K-1 50.8 38.1 19.1 55.6 87.8 19.1 6.8
19 C2100-K-1 63.5 47.6 23.8 66.6 107.5 23.4 9.2
20 C2102-K-1 63.5 47.6 23.8 66.6 107.5 23.4 9.2
21 C2100H-K-1 63.5 47.6 23.8 66.6 107.5 23.4 9.2
22 C2102H-K-1 63.5 47.6 23.8 66.6 107.5 23.4 9.2
23 C2120-K-1 76.2 57.2 28.6 79.3 121.4 27.8 11
24 C2122-K-1 76.2 57.2 28.6 79.3 121.4 27.8 11
25 C2120H-K-1 76.2 57.2 28.6 79.3 121.4 27.8 11
26 C2122H-K-1 76.2 57.2 28.6 79.3 121.4 27.8 11
27 C2160-K-1 101.6 76.2 38.1 104.7 151.6 36.5 13.1
28 C2162-K-1 101.6 76.2 38.1 104.7 151.6 36.5 13.1
29 C2160H-K-1 101.6 76.2 38.1 104.7 151.6 36.5 13.1
30 C2162H-K-1 101.6 76.2 38.1 104.7 151.6 36.5 13.1
ANSI
Pitch (mm)
ge (mm)
P1 (mm)
F (mm)
W (mm)
H4 (mm)
D4 (mm)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk