1

Double pitch roller chains - B series - DIN/ISO

Manufacturer Industrias Yuk
Description Double pitch roller chains - B series DIN/ISO 208B
Part number DIN/ISO 208B
Pitch 25.4 mm
Breaking load 18 kN
Weight per meter 0.45 kg/m
Product selection
Selector Part number Pitch (mm) B (mm) D1 (mm) D (mm) L (mm) H (mm) T (mm) Q (kN) q (kg/m)
3 208B 25.4 7.75 8.51 4.45 16.7 11.8 1.6 18 0.45
4 210B 31.75 9.65 10.16 5.08 19.5 14.7 1.7 22.4 0.73
5 212B 38.1 11.68 12.07 5.72 22.5 16 1.85 29 0.76
6 216B 50.8 17.02 15.88 8.28 36.1 21 3.1 60 1.75
7 220B 63.5 19.56 19.05 10.19 41.3 26.4 3.5 95 2.62
8 224B 76.2 25.4 25.4 14.63 53.4 33.2 4.8 160 4.7
9 228B 88.9 30.99 27.94 15.9 65.1 36.7 6 200 6.23
10 232B 101.6 30.99 29.21 17.81 66 42 6 250 6.72
Part number
Pitch (mm)
B (mm)
D1 (mm)
D (mm)
L (mm)
H (mm)
T (mm)
Q (kN)
q (kg/m)
Contact the supplier
Industrias Yuk Since 1964 YUK has been manufacturing and commercialising chains and transmission elements.
Industrias Yuk