ITR7619 JUMBO FULL EXTENSION SLIDE FOR EXTREME CONDITIONS AND > 300 KG LOAD AVAILABLE WITH LOCK IN/OUT & FRONT RELEASE

Manufacturer Indunorm Bewegungstechnik
Description ITR7619-0300L
Part Number 114S01
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 114S01 ITR7619-0300L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 300 125 - 114-S01_02_in Technical Drawing 298 19,1
2 114S03 ITR7619-0400L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 400 220 - 114-S03_03_in Technical Drawing 398 19,1
3 114S05 ITR7619-0500L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 500 260 - 114-S05_02_in Technical Drawing 512 19,1
4 114S07 ITR7619-0600L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 600 280 - 114-S07_03_in Technical Drawing 610 19,1
5 114S08 ITR7619-0700L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 700 300 - 114-S08_02_in Technical Drawing 708 19,1
6 114S09 ITR7619-0800L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 800 310 - 114-S09_02_in Technical Drawing 806 19,1
7 114S10 ITR7619-0900L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 900 310 - 114-S10_02_in Technical Drawing 904 19,1
8 114S11 ITR7619-1000L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 1000 300 - 114-S11_02_in Technical Drawing 1000 19,1
9 114S12 ITR7619-1200L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 1200 290 - 114-S12_02_in Technical Drawing 1212 19,1
10 114S15 ITR7619-1500L robust heavy duty slide up to 300 kg, possiblity with lock in or lock out 76,2 1500 220 - 114-S15_02_in Technical Drawing 1504 19,1
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH