ITR7526-120 SUPRA COLD DRAWN OVER EXTENSION SLIDE FOR EXTREME LOADS

Manufacturer Indunorm Bewegungstechnik
Description ITR7526-120-0300L
Part Number 13875S31
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 13875S31 ITR7526-120-0300L full core super heavy duty slide over extension 75 300 324 13875S31 Technical Drawing 360 26
2 13875S32 ITR7526-120-0350L full core super heavy duty slide over extension 75 350 342 13875S32 Technical Drawing 450 26
3 13875S33 ITR7526-120-0400L full core super heavy duty slide over extension 75 400 351 13875S33 Technical Drawing 480 26
4 13875S34 ITR7526-120-0450L full core super heavy duty slide over extension 75 450 360 13875S34 Technical Drawing 540 26
5 13875S35 ITR7526-120-0500L full core super heavy duty slide over extension 75 500 369 13875S35 Technical Drawing 600 26
6 13875S36 ITR7526-120-0550L full core super heavy duty slide over extension 75 550 378 13875S36 Technical Drawing 660 26
7 13875S37 ITR7526-120-0600L full core super heavy duty slide over extension 75 600 387 13875S37 Technical Drawing 720 26
8 13875S38 ITR7526-120-0650L full core super heavy duty slide over extension 75 65 378 13875S38 Technical Drawing 7800 26
9 13875S39 ITR7526-120-0700L full core super heavy duty slide over extension 75 700 369 13875S39 Technical Drawing 840 26
10 13875S40 ITR7526-120-0750L full core super heavy duty slide over extension 75 750 360 13875S40 Technical Drawing 900 26
11 13875S41 ITR7526-120-0800L full core super heavy duty slide over extension 75 800 350 13875S41 Technical Drawing 960 26
12 13875S42 ITR7526-120-0850L full core super heavy duty slide over extension 75 850 342 13875S42 Technical Drawing 1030 26
13 13875S43 ITR7526-120-0900L full core super heavy duty slide over extension 75 900 333 13875S43 Technical Drawing 1080 26
14 13875S44 ITR7526-120-0950L full core super heavy duty slide over extension 75 950 324 13875S44 Technical Drawing 1140 26
15 13875S45 ITR7526-120-1000L full core super heavy duty slide over extension 75 1000 315 13875S45 Technical Drawing 1200 26
16 13875S47 ITR7526-120-1100L full core super heavy duty slide over extension 75 1100 288 13875S47 Technical Drawing 1320 26
17 13875S49 ITR7526-120-1200L full core super heavy duty slide over extension 75 1200 270 13875S49 Technical Drawing 1440 26
18 13875S51 ITR7526-120-1300L full core super heavy duty slide over extension 75 1300 252 13875S51 Technical Drawing 1560 26
19 13875S53 ITR7526-120-1400L full core super heavy duty slide over extension 75 1400 234 13875S53 Technical Drawing 1680 26
20 13875S55 ITR7526-120-1500L full core super heavy duty slide over extension 75 1500 216 13875S55 Technical Drawing 1800 26
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH