ITR7125A EXTRA OVER EXTENSION HEAVY DUTY SLIDE

Manufacturer Indunorm Bewegungstechnik
Description ITR7125A-0300L
Part Number 111M32F
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 111M32F ITR7125A-0300L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 300 80 - 111-M32_00_in Technical Drawing 395 25,1
2 111M33F ITR7125A-0400L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 400 90 - 111-M33_00_in Technical Drawing 595 25,1
3 111M34F ITR7125A-0500L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 500 90 - 111-M34_00_in Technical Drawing 750 25,1
4 111M35F ITR7125A-0600L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 600 100 - 111-M35_00_in Technical Drawing 900 25,1
5 111M36F ITR7125A-0700L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 700 100 - 111-M36-00_in Technical Drawing 1050 25,1
6 111M37F ITR7125A-0800L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 800 100 - 111-M37_00_in Technical Drawing 1200 25,1
7 111M38F ITR7125A-0900L 4 beam slide, super extension up to 180%, possibility with lock in 70,9 900 100 - 111-M38_00_in Technical Drawing 1350 25,1
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH