ITR5617A FULL EXTENSION SLIDE FOR HEAVY WEIGHTS WITH HOLD IN BUMPER

Manufacturer Indunorm Bewegungstechnik
Description ITR5617A-0300L
Part Number 112S21F
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 112S21F ITR5617A-0300L countersunk holes, bumper with hold closed 55,8 300 94 68 112-S21_00_in Technical Drawing 320 17,2
2 112S22F ITR5617A-0350L countersunk holes, bumper with hold closed 55,8 350 96 77 112-S22_00_in Technical Drawing 375 17,2
3 112S23F ITR5617A-0400L countersunk holes, bumper with hold closed 55,8 400 97 73 112-S23_00_in Technical Drawing 440 17,2
4 112S24F ITR5617A-0450L countersunk holes, bumper with hold closed 55,8 450 110 83 112-S24_00_in Technical Drawing 495 17,2
5 112S25F ITR5617A-0500L countersunk holes, bumper with hold closed 55,8 500 119 90 112-S25_00_in Technical Drawing 550 17,2
6 112S26F ITR5617A-0550L countersunk holes, bumper with hold closed 55,8 550 118 91 112-S26_00_in Technical Drawing 600 17,2
7 112S27F ITR5617A-0600L countersunk holes, bumper with hold closed 55,8 600 123 97 112-S27_00_in Technical Drawing 650 17,2
8 112S28F ITR5617A-0700L countersunk holes, bumper with hold closed 55,8 700 129 103 112-S28_00_in Technical Drawing 750 17,2
9 112S29F ITR5617A-0800L countersunk holes, bumper with hold closed 55,8 800 121 102 112-S29_00_in Technical Drawing 848 17,2
10 112S30F ITR5617A-0900L countersunk holes, bumper with hold closed 55,8 900 105 90 112-S30_00_in Technical Drawing 950 17,2
11 112S31F ITR5617A-1000L countersunk holes, bumper with hold closed 55,8 1000 81 72 112-S31_00_in Technical Drawing 1050 17,2
12 112S32F ITR5617A-1200L countersunk holes, bumper with hold closed 55,8 1200 57 64 112-S32_00_in Technical Drawing 1250 17,2
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH