ITR3714A SINGLE EXTENSION SLIDE FOR MEDIUM WEIGHTS WITH HOLD IN BUMPER

Manufacturer Indunorm Bewegungstechnik
Description ITR3714A-0300L
Part Number 107230F
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 107230F ITR3714A-0300L bumper hold in, counter sunk holes 37 300 78 60 107-230_01_in Technical Drawing 205 13,5
2 107231F ITR3714A-0350L bumper hold in, counter sunk holes 37 350 63 49 107-231_01_in Technical Drawing 239 13,5
3 107232F ITR3714A-0400L bumper hold in, counter sunk holes 37 400 54 42 107-232_01_in Technical Drawing 289 13,5
4 107233F ITR3714A-0450L bumper hold in, counter sunk holes 37 450 46 36 107-233_01_in Technical Drawing 339 13,5
5 107234F ITR3714A-0500L bumper hold in, counter sunk holes 37 500 54 42 107-234_01_in Technical Drawing 373 13,5
6 107236F ITR3714A-0600L bumper hold in, counter sunk holes 37 600 56 43 107-236_01_in Technical Drawing 457 13,5
7 107238F ITR3714A-0700L bumper hold in, counter sunk holes 37 700 56 43 107-238_01_in Technical Drawing 541 13,5
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH