ITR2710 SINGLE EXTENSION SLIDE FOR LIGHT WEIGHTS WITH HOLD IN BUMPER

Manufacturer Indunorm Bewegungstechnik
Description ITR2710-0300L
Part Number 109042F
Product selection
Selector Part Number Description Version height [mm] length [mm] load capacity 10.000 cycles kg/pr load capacity 100.000 cycles kg/pr partname_position Technical Drawing travel [mm] width [mm]
1 109042F ITR2710-0300L bumper hold in, counter sunk holes 27 300 22 17 109-042_02_in Technical Drawing 210 9,5
2 109043F ITR2710-0350L bumper hold in, counter sunk holes 27 350 26 20 109-043_02_in Technical Drawing 240 9,5
3 109044F ITR2710-0400L bumper hold in, counter sunk holes 27 400 26 20 109-044_02_in Technical Drawing 290 9,5
4 109046F ITR2710-0500L bumper hold in, counter sunk holes 27 500 28 22 109-046_02_in Technical Drawing 370 9,5
Part Number
Description
Version
height [mm]
length [mm]
load capacity 10.000 cycles kg/pr
load capacity 100.000 cycles kg/pr
partname_position
Technical Drawing
travel [mm]
width [mm]
Contact the supplier
Indunorm Bewegungstechnik Linear technology, linear axis and handling systems
Indunorm Bewegungstechnik GmbH