CZAP 25 L

Surface mounting housings with single lever, size "66.16", Pg16, CZ levers, standard version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description Surface mounting housings with single lever, size "66.16", Pg16, CZ levers, standard version, IP66 (and IP69K DIN 40050 - 9)
Item Number CZAP 25 L
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME