MAP 10 L240

surface mounting housings with single lever, size "57.27", M40 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description surface mounting housings with single lever, size "57.27", M40 x 2, metal version, IP66 (and IP69K DIN 40050 - 9)
Item Number MAP 10 L240
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME