CZP 15 L21

Surface mounting housings with single lever, size "49.16", Pg21, CZ levers, standard version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description Surface mounting housings with single lever, size "49.16", Pg21, CZ levers, standard version, IP66 (and IP69K DIN 40050 - 9)
Item Number CZP 15 L21
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME