TAPW 06 L25

Surface mounting housings with 1 lever, size "44.27", M25, T-TYPE /W enclosures for aggressive environments, IP66/IP69

Manufacturer ILME
Description Surface mounting housings with 1 lever, size "44.27", M25, T-TYPE /W enclosures for aggressive environments, IP66/IP69
Item Number TAPW 06 L25
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME