CMAP 16 L29

Surface mounting housings with 1 lever, size "104.27" insulated 830V version, Pg29, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description Surface mounting housings with 1 lever, size "104.27" insulated 830V version, Pg29, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)
Item Number CMAP 16 L29
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME