CXM 6/36

male insert, 6 poles + PE, crimp connections, 40A max, 690 V, (36 poles (10A max - 250V)), 8kV, 3, for male contacts 40A and 10A, size "77.27", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 6 poles + PE, crimp connections, 40A max, 690 V, (36 poles (10A max - 250V)), 8kV, 3, for male contacts 40A and 10A, size "77.27", CLASS inserts, standard version
Item Number CXM 6/36
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME