CDSM 27 N

male insert, 54 poles + PE (2 inserts), spring terminal connections, 10A max, 400 V, 6kV, 3, with male contacts, silver plated, size "77.62", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 54 poles + PE (2 inserts), spring terminal connections, 10A max, 400 V, 6kV, 3, with male contacts, silver plated, size "77.62", CLASS inserts, standard version
Item Number CDSM 27 N
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME