CQM 04/2

male insert, 4 poles + PE, crimp connections, 40A max, 690 V, (2 poles (10A max - 250V/4kV/3)), 6kV, 3, for male contacts 40A and 10A, size "32.13", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 4 poles + PE, crimp connections, 40A max, 690 V, (2 poles (10A max - 250V/4kV/3)), 6kV, 3, for male contacts 40A and 10A, size "32.13", CLASS inserts, standard version
Item Number CQM 04/2
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME