CDAM 16 N

male insert, 32 poles + PE (2 inserts), screw terminal connections, 16A max, 250 V, 4kV, 3, with male contacts, silver plated, size "66.40", CLASS inserts, standard version

Manufacturer ILME
Description male insert, 32 poles + PE (2 inserts), screw terminal connections, 16A max, 250 V, 4kV, 3, with male contacts, silver plated, size "66.40", CLASS inserts, standard version
Item Number CDAM 16 N
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME