CPF 06 RY

female insert, 6 poles + PE, screw terminal connections, 35A max, 690 V, 6kV, 3, with female contacts, silver plated, size "77.27" 180°C version, CLASS inserts, standard version

Manufacturer ILME
Description female insert, 6 poles + PE, screw terminal connections, 35A max, 690 V, 6kV, 3, with female contacts, silver plated, size "77.27" 180°C version, CLASS inserts, standard version
Item Number CPF 06 RY
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME