CXF 6/6

female insert, 6 poles + PE, crimp connections, 100A max, 690 V, (6 poles (16A max - 400V)), 8kV, 3, for female contacts 100A and 16A, size "104.27", CLASS inserts, standard version

Manufacturer ILME
Description female insert, 6 poles + PE, crimp connections, 100A max, 690 V, (6 poles (16A max - 400V)), 8kV, 3, for female contacts 100A and 16A, size "104.27", CLASS inserts, standard version
Item Number CXF 6/6
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME