CDSF 42

female insert, 42 poles + PE, spring terminal connections, 10A max, 400 V, 6kV, 3, with female contacts, silver plated, size "104.27", CLASS inserts, standard version

Manufacturer ILME
Description female insert, 42 poles + PE, spring terminal connections, 10A max, 400 V, 6kV, 3, with female contacts, silver plated, size "104.27", CLASS inserts, standard version
Item Number CDSF 42
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME