CSAHF 10

female insert, 10 poles + PE, Spring connection contacts SQUICH, 16A max, 250 V, 4kV, 3, with female contacts, silver plated, size "49.16", CLASS inserts, standard version

Manufacturer ILME
Description female insert, 10 poles + PE, Spring connection contacts SQUICH, 16A max, 250 V, 4kV, 3, with female contacts, silver plated, size "49.16", CLASS inserts, standard version
Item Number CSAHF 10
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME