CMI 16 L

Bulkhead mounting housings with 1 lever, size "104.27" insulated 830V version, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)

Manufacturer ILME
Description Bulkhead mounting housings with 1 lever, size "104.27" insulated 830V version, insulated 830V version, IP66 (and IP69K DIN 40050 - 9)
Item Number CMI 16 L
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME