MKA IAF20

Angled mounting housings with 1 lever, size "21.21", M20 fixing thread, M20, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)

Manufacturer ILME
Description Angled mounting housings with 1 lever, size "21.21", M20 fixing thread, M20, Metallic type, IP44 (IP66/IP67 with CKR 65/CKR 65 D kits)
Item Number MKA IAF20
Product selection
Documentation
Contact the supplier
ILME ILME is the ideal partner for industrial connections for power supply of plug connected devices, connections for auxillary circuits and automation control.
ILME