1

MRS general environment (screw type) series

Manufacturer IHSOR Co., Ltd.
Description MRS100-S1050-M2-P105W
Part Number MRS100-S1050-M2-P105W
Product selection
Selector Part Number Description Model Stroke Motor Position Motor Brand, Power output
1 MRS100-S100-M2-P100W MRS100-S100-M2-P100W MRS100 100 M2 P100W
12 MRS100-S150-M2-P100W MRS100-S150-M2-P100W MRS100 150 M2 P100W
14 MRS100-S200-M2-P100W MRS100-S200-M2-P100W MRS100 200 M2 P100W
15 MRS100-S250-M2-P100W MRS100-S250-M2-P100W MRS100 250 M2 P100W
16 MRS100-S300-M2-P101W MRS100-S300-M2-P101W MRS100 300 M2 P100W
17 MRS100-S350-M2-P101W MRS100-S350-M2-P101W MRS100 350 M2 P100W
18 MRS100-S400-M2-P101W MRS100-S400-M2-P101W MRS100 400 M2 P100W
19 MRS100-S450-M2-P101W MRS100-S450-M2-P101W MRS100 450 M2 P100W
20 MRS100-S500-M2-P102W MRS100-S500-M2-P102W MRS100 500 M2 P100W
2 MRS100-S550-M2-P102W MRS100-S550-M2-P102W MRS100 550 M2 P100W
3 MRS100-S600-M2-P102W MRS100-S600-M2-P102W MRS100 600 M2 P100W
4 MRS100-S650-M2-P102W MRS100-S650-M2-P102W MRS100 650 M2 P100W
5 MRS100-S700-M2-P103W MRS100-S700-M2-P103W MRS100 700 M2 P100W
6 MRS100-S750-M2-P103W MRS100-S750-M2-P103W MRS100 750 M2 P100W
7 MRS100-S800-M2-P103W MRS100-S800-M2-P103W MRS100 800 M2 P100W
8 MRS100-S850-M2-P103W MRS100-S850-M2-P103W MRS100 850 M2 P100W
9 MRS100-S900-M2-P104W MRS100-S900-M2-P104W MRS100 900 M2 P100W
10 MRS100-S950-M2-P104W MRS100-S950-M2-P104W MRS100 950 M2 P100W
11 MRS100-S1000-M2-P105W MRS100-S1000-M2-P105W MRS100 1000 M2 P100W
13 MRS100-S1050-M2-P105W MRS100-S1050-M2-P105W MRS100 1050 M2 P100W
Part Number
Description
Model
Stroke
Motor Position
Motor Brand, Power output
Contact the supplier
IHSOR Co., Ltd. Linear module manufacturer
IHSOR Co., Ltd.
广东北田智能科技有限公司