1

MRS general environment (screw type) series

Manufacturer IHSOR Co., Ltd.
Description MRS100-S1000-M5-P10
Part Number MRS100-S1000-M5-P10
Product selection
Selector Part Number Description Model Stroke Motor Position Motor Brand, Power output
1 MRS100-S100-M5-P10 MRS100-S100-M5-P10 MRS100 100 M5 P10
12 MRS100-S150-M5-P10 MRS100-S150-M5-P10 MRS100 150 M5 P10
14 MRS100-S200-M5-P10 MRS100-S200-M5-P10 MRS100 200 M5 P10
15 MRS100-S250-M5-P10 MRS100-S250-M5-P10 MRS100 250 M5 P10
16 MRS100-S300-M5-P10 MRS100-S300-M5-P10 MRS100 300 M5 P10
17 MRS100-S350-M5-P10 MRS100-S350-M5-P10 MRS100 350 M5 P10
18 MRS100-S400-M5-P10 MRS100-S400-M5-P10 MRS100 400 M5 P10
19 MRS100-S450-M5-P10 MRS100-S450-M5-P10 MRS100 450 M5 P10
20 MRS100-S500-M5-P10 MRS100-S500-M5-P10 MRS100 500 M5 P10
2 MRS100-S550-M5-P10 MRS100-S550-M5-P10 MRS100 550 M5 P10
3 MRS100-S600-M5-P10 MRS100-S600-M5-P10 MRS100 600 M5 P10
4 MRS100-S650-M5-P10 MRS100-S650-M5-P10 MRS100 650 M5 P10
5 MRS100-S700-M5-P10 MRS100-S700-M5-P10 MRS100 700 M5 P10
6 MRS100-S750-M5-P10 MRS100-S750-M5-P10 MRS100 750 M5 P10
7 MRS100-S800-M5-P10 MRS100-S800-M5-P10 MRS100 800 M5 P10
8 MRS100-S850-M5-P10 MRS100-S850-M5-P10 MRS100 850 M5 P10
9 MRS100-S900-M5-P10 MRS100-S900-M5-P10 MRS100 900 M5 P10
10 MRS100-S950-M5-P10 MRS100-S950-M5-P10 MRS100 950 M5 P10
11 MRS100-S1000-M5-P10 MRS100-S1000-M5-P10 MRS100 1000 M5 P10
13 MRS100-S1050-M5-P10 MRS100-S1050-M5-P10 MRS100 1050 M5 P10
Part Number
Description
Model
Stroke
Motor Position
Motor Brand, Power output
Contact the supplier
IHSOR Co., Ltd. Linear module manufacturer
IHSOR Co., Ltd.
广东北田智能科技有限公司