iglidur® G type S, metric sizes

Manufacturer igus GmbH
Description iglidur®, G1SM-0405-04
Part number G1SM-0405-04
Selection G1SM-0405-04
Product selection
Selector item no. Description B1 D1 D2
1 G1SM-0405-04 iglidur® G1 type S, metric sizes 4 4 5,5
2 G1SM-0405-06 iglidur® G1 type S, metric sizes 6 4 5,5
3 G1SM-0507-05 iglidur® G1 type S, metric sizes 5 5 7
4 G1SM-0507-10 iglidur® G1 type S, metric sizes 10 5 7
5 G1SM-0608-06 iglidur® G1 type S, metric sizes 6 6 8
6 G1SM-0608-08 iglidur® G1 type S, metric sizes 8 6 8
7 G1SM-0608-10 iglidur® G1 type S, metric sizes 10 6 8
8 G1SM-0810-08 iglidur® G1 type S, metric sizes 8 8 10
9 G1SM-0810-10 iglidur® G1 type S, metric sizes 10 8 10
10 G1SM-0810-12 iglidur® G1 type S, metric sizes 12 8 10
11 G1SM-1012-08 iglidur® G1 type S, metric sizes 8 10 12
12 G1SM-1012-10 iglidur® G1 type S, metric sizes 10 10 12
13 G1SM-1012-12 iglidur® G1 type S, metric sizes 12 10 12
14 G1SM-1012-15 iglidur® G1 type S, metric sizes 15 10 12
15 G1SM-1012-20 iglidur® G1 type S, metric sizes 20 10 12
16 G1SM-1214-10 iglidur® G1 type S, metric sizes 10 12 14
17 G1SM-1214-12 iglidur® G1 type S, metric sizes 12 12 14
18 G1SM-1214-15 iglidur® G1 type S, metric sizes 15 12 14
19 G1SM-1214-20 iglidur® G1 type S, metric sizes 20 12 14
20 G1SM-1315-10 iglidur® G1 type S, metric sizes 10 13 15
21 G1SM-1315-20 iglidur® G1 type S, metric sizes 20 13 15
22 G1SM-1416-15 iglidur® G1 type S, metric sizes 15 14 16
23 G1SM-1416-20 iglidur® G1 type S, metric sizes 20 14 16
24 G1SM-1416-25 iglidur® G1 type S, metric sizes 25 14 16
25 G1SM-1517-15 iglidur® G1 type S, metric sizes 15 15 17
26 G1SM-1517-20 iglidur® G1 type S, metric sizes 20 15 17
27 G1SM-1517-25 iglidur® G1 type S, metric sizes 25 15 17
28 G1SM-1618-15 iglidur® G1 type S, metric sizes 15 16 18
29 G1SM-1618-20 iglidur® G1 type S, metric sizes 20 16 18
30 G1SM-1618-25 iglidur® G1 type S, metric sizes 25 16 18
31 G1SM-1820-15 iglidur® G1 type S, metric sizes 15 18 20
32 G1SM-1820-20 iglidur® G1 type S, metric sizes 20 18 20
33 G1SM-1820-25 iglidur® G1 type S, metric sizes 25 18 20
34 G1SM-2023-10 iglidur® G1 type S, metric sizes 10 20 23
35 G1SM-2023-15 iglidur® G1 type S, metric sizes 15 20 23
36 G1SM-2023-20 iglidur® G1 type S, metric sizes 20 20 23
37 G1SM-2023-25 iglidur® G1 type S, metric sizes 25 20 23
38 G1SM-2023-30 iglidur® G1 type S, metric sizes 30 20 23
39 G1SM-2225-15 iglidur® G1 type S, metric sizes 15 22 25
40 G1SM-2225-20 iglidur® G1 type S, metric sizes 20 22 25
41 G1SM-2225-25 iglidur® G1 type S, metric sizes 25 22 25
42 G1SM-2225-30 iglidur® G1 type S, metric sizes 30 22 25
43 G1SM-2427-15 iglidur® G1 type S, metric sizes 15 24 27
44 G1SM-2427-20 iglidur® G1 type S, metric sizes 20 24 27
45 G1SM-2427-25 iglidur® G1 type S, metric sizes 25 24 27
46 G1SM-2427-30 iglidur® G1 type S, metric sizes 30 24 27
47 G1SM-2528-15 iglidur® G1 type S, metric sizes 15 25 28
48 G1SM-2528-20 iglidur® G1 type S, metric sizes 20 25 28
49 G1SM-2528-25 iglidur® G1 type S, metric sizes 25 25 28
50 G1SM-2528-30 iglidur® G1 type S, metric sizes 30 25 28
51 G1SM-2832-20 iglidur® G1 type S, metric sizes 20 28 32
52 G1SM-2832-25 iglidur® G1 type S, metric sizes 25 28 32
53 G1SM-2832-30 iglidur® G1 type S, metric sizes 30 28 32
54 G1SM-3034-20 iglidur® G1 type S, metric sizes 20 30 34
55 G1SM-3034-25 iglidur® G1 type S, metric sizes 25 30 34
56 G1SM-3034-30 iglidur® G1 type S, metric sizes 30 30 34
57 G1SM-3034-40 iglidur® G1 type S, metric sizes 40 30 34
58 G1SM-3236-20 iglidur® G1 type S, metric sizes 20 32 36
59 G1SM-3236-30 iglidur® G1 type S, metric sizes 30 32 36
60 G1SM-3236-40 iglidur® G1 type S, metric sizes 40 32 36
61 G1SM-3539-20 iglidur® G1 type S, metric sizes 20 35 39
62 G1SM-3539-30 iglidur® G1 type S, metric sizes 30 35 39
63 G1SM-3539-40 iglidur® G1 type S, metric sizes 40 35 39
64 G1SM-3539-50 iglidur® G1 type S, metric sizes 50 35 39
65 G1SM-4044-20 iglidur® G1 type S, metric sizes 20 40 44
66 G1SM-4044-30 iglidur® G1 type S, metric sizes 30 40 44
67 G1SM-4044-40 iglidur® G1 type S, metric sizes 40 40 44
68 G1SM-4044-50 iglidur® G1 type S, metric sizes 50 40 44
69 G1SM-4550-20 iglidur® G1 type S, metric sizes 20 45 50
70 G1SM-4550-30 iglidur® G1 type S, metric sizes 30 45 50
71 G1SM-4550-40 iglidur® G1 type S, metric sizes 40 45 50
72 G1SM-4550-50 iglidur® G1 type S, metric sizes 50 45 50
73 G1SM-5055-20 iglidur® G1 type S, metric sizes 20 50 55
74 G1SM-5055-30 iglidur® G1 type S, metric sizes 30 50 55
75 G1SM-5055-40 iglidur® G1 type S, metric sizes 40 50 55
76 G1SM-5055-50 iglidur® G1 type S, metric sizes 50 50 55
77 G1SM-5055-60 iglidur® G1 type S, metric sizes 60 50 55
item no.
Description
B1
D1
D2
Contact the supplier
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL