Series 27i

Manufacturer igus GmbH
Description e-chain® Series 27i
Part number 0.448m 27i.05.063.0
Number of links 8
Selection 27i.05.063.0
Product selection
Selector item no. Description BI HI R
1 27i.05.063.0 System E2 medium classic Series 27i 50 35 63
2 27i.05.075.0 System E2 medium classic Series 27i 50 35 75
3 27i.05.100.0 System E2 medium classic Series 27i 50 35 100
4 27i.05.125.0 System E2 medium classic Series 27i 50 35 125
5 27i.05.150.0 System E2 medium classic Series 27i 50 35 150
6 27i.05.175.0 System E2 medium classic Series 27i 50 35 175
7 27i.05.200.0 System E2 medium classic Series 27i 50 35 200
8 27i.05.250.0 System E2 medium classic Series 27i 50 35 250
9 27i.07.063.0 System E2 medium classic Series 27i 75 35 63
10 27i.07.075.0 System E2 medium classic Series 27i 75 35 75
11 27i.07.100.0 System E2 medium classic Series 27i 75 35 100
12 27i.07.125.0 System E2 medium classic Series 27i 75 35 125
13 27i.07.150.0 System E2 medium classic Series 27i 75 35 150
14 27i.07.175.0 System E2 medium classic Series 27i 75 35 175
15 27i.07.200.0 System E2 medium classic Series 27i 75 35 200
16 27i.07.250.0 System E2 medium classic Series 27i 75 35 250
17 27i.10.063.0 System E2 medium classic Series 27i 100 35 63
18 27i.10.075.0 System E2 medium classic Series 27i 100 35 75
19 27i.10.100.0 System E2 medium classic Series 27i 100 35 100
20 27i.10.125.0 System E2 medium classic Series 27i 100 35 125
21 27i.10.150.0 System E2 medium classic Series 27i 100 35 150
22 27i.10.175.0 System E2 medium classic Series 27i 100 35 175
23 27i.10.200.0 System E2 medium classic Series 27i 100 35 200
24 27i.10.250.0 System E2 medium classic Series 27i 100 35 250
25 27i.12.063.0 System E2 medium classic Series 27i 125 35 63
26 27i.12.075.0 System E2 medium classic Series 27i 125 35 75
27 27i.12.100.0 System E2 medium classic Series 27i 125 35 100
28 27i.12.125.0 System E2 medium classic Series 27i 125 35 125
29 27i.12.150.0 System E2 medium classic Series 27i 125 35 150
30 27i.12.175.0 System E2 medium classic Series 27i 125 35 175
31 27i.12.200.0 System E2 medium classic Series 27i 125 35 200
32 27i.12.250.0 System E2 medium classic Series 27i 125 35 250
33 27i.15.063.0 System E2 medium classic Series 27i 150 35 63
34 27i.15.075.0 System E2 medium classic Series 27i 150 35 75
35 27i.15.100.0 System E2 medium classic Series 27i 150 35 100
36 27i.15.125.0 System E2 medium classic Series 27i 150 35 125
37 27i.15.150.0 System E2 medium classic Series 27i 150 35 150
38 27i.15.175.0 System E2 medium classic Series 27i 150 35 175
39 27i.15.200.0 System E2 medium classic Series 27i 150 35 200
40 27i.15.250.0 System E2 medium classic Series 27i 150 35 250
41 27i.17.063.0 System E2 medium classic Series 27i 175 35 63
42 27i.17.075.0 System E2 medium classic Series 27i 175 35 75
43 27i.17.100.0 System E2 medium classic Series 27i 175 35 100
44 27i.17.125.0 System E2 medium classic Series 27i 175 35 125
45 27i.17.150.0 System E2 medium classic Series 27i 175 35 150
46 27i.17.175.0 System E2 medium classic Series 27i 175 35 175
47 27i.17.200.0 System E2 medium classic Series 27i 175 35 200
48 27i.17.250.0 System E2 medium classic Series 27i 175 35 250
49 27i.20.063.0 System E2 medium classic Series 27i 200 35 63
50 27i.20.075.0 System E2 medium classic Series 27i 200 35 75
51 27i.20.100.0 System E2 medium classic Series 27i 200 35 100
52 27i.20.125.0 System E2 medium classic Series 27i 200 35 125
53 27i.20.150.0 System E2 medium classic Series 27i 200 35 150
54 27i.20.175.0 System E2 medium classic Series 27i 200 35 175
55 27i.20.200.0 System E2 medium classic Series 27i 200 35 200
56 27i.20.250.0 System E2 medium classic Series 27i 200 35 250
item no.
Description
BI
HI
R
Contact the supplier
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL