Series R68

Manufacturer igus GmbH
Description e-chain® Series R68
Part number 0.504m 68.050.100.0
Number of links 14
Selection 68.050.100.0
Product selection
Selector item no. Description
1 68.050.100.0 27|68-050-100-0
2 68.050.125.0 27|68-050-125-0
3 68.050.150.0 27|68-050-150-0
4 68.050.175.0 27|68-050-175-0
5 68.050.200.0 27|68-050-200-0
6 68.050.225.0 27|68-050-225-0
7 68.050.250.0 27|68-050-250-0
8 68.050.300.0 27|68-050-300-0
9 68.075.100.0 27|68-075-100-0
10 68.075.125.0 27|68-075-125-0
11 68.075.150.0 27|68-075-150-0
12 68.075.175.0 27|68-075-175-0
13 68.075.200.0 27|68-075-200-0
14 68.075.225.0 27|68-075-225-0
15 68.075.250.0 27|68-075-250-0
16 68.075.300.0 27|68-075-300-0
17 68.100.100.0 27|68-100-100-0
18 68.100.125.0 27|68-100-125-0
19 68.100.150.0 27|68-100-150-0
20 68.100.175.0 27|68-100-175-0
21 68.100.200.0 27|68-100-200-0
22 68.100.225.0 27|68-100-225-0
23 68.100.250.0 27|68-100-250-0
24 68.100.300.0 27|68-100-300-0
25 68.115.100.0 27|68-115-100-0
26 68.115.125.0 27|68-115-125-0
27 68.115.150.0 27|68-115-150-0
28 68.115.175.0 27|68-115-175-0
29 68.115.200.0 27|68-115-200-0
30 68.115.225.0 27|68-115-225-0
31 68.115.250.0 27|68-115-250-0
32 68.115.300.0 27|68-115-300-0
33 68.125.100.0 27|68-125-100-0
34 68.125.125.0 27|68-125-125-0
35 68.125.150.0 27|68-125-150-0
36 68.125.175.0 27|68-125-175-0
37 68.125.200.0 27|68-125-200-0
38 68.125.225.0 27|68-125-225-0
39 68.125.250.0 27|68-125-250-0
40 68.125.300.0 27|68-125-300-0
41 68.150.100.0 27|68-150-100-0
42 68.150.125.0 27|68-150-125-0
43 68.150.150.0 27|68-150-150-0
44 68.150.175.0 27|68-150-175-0
45 68.150.200.0 27|68-150-200-0
46 68.150.225.0 27|68-150-225-0
47 68.150.250.0 27|68-150-250-0
48 68.150.300.0 27|68-150-300-0
49 68.175.100.0 27|68-175-100-0
50 68.175.125.0 27|68-175-125-0
51 68.175.150.0 27|68-175-150-0
52 68.175.175.0 27|68-175-175-0
53 68.175.200.0 27|68-175-200-0
54 68.175.225.0 27|68-175-225-0
55 68.175.250.0 27|68-175-250-0
56 68.175.300.0 27|68-175-300-0
57 68.200.100.0 27|68-200-100-0
58 68.200.125.0 27|68-200-125-0
59 68.200.150.0 27|68-200-150-0
60 68.200.175.0 27|68-200-175-0
61 68.200.200.0 27|68-200-200-0
62 68.200.225.0 27|68-200-225-0
63 68.200.250.0 27|68-200-250-0
64 68.200.300.0 27|68-200-300-0
65 68.225.100.0 27|68-225-100-0
66 68.225.125.0 27|68-225-125-0
67 68.225.150.0 27|68-225-150-0
68 68.225.175.0 27|68-225-175-0
69 68.225.200.0 27|68-225-200-0
70 68.225.225.0 27|68-225-225-0
71 68.225.250.0 27|68-225-250-0
72 68.225.300.0 27|68-225-300-0
73 68.250.100.0 27|68-250-100-0
74 68.250.125.0 27|68-250-125-0
75 68.250.150.0 27|68-250-150-0
76 68.250.175.0 27|68-250-175-0
77 68.250.200.0 27|68-250-200-0
78 68.250.225.0 27|68-250-225-0
79 68.250.250.0 27|68-250-250-0
80 68.250.300.0 27|68-250-300-0
item no.
Description
Contact the supplier
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL
Users Who Downloaded This Product Also Downloaded
Page