Series 340

Manufacturer igus GmbH
Description e-chain® Series 340
Part number 0.536m 340.050.075.0
Number of links 8
Selection 340.050.075.0
Product selection
Selector item no. Description BI HI R
1 340.050.075.0 System E2 medium classic Series 340 50 45 75
2 340.050.100.0 System E2 medium classic Series 340 50 45 100
3 340.050.125.0 System E2 medium classic Series 340 50 45 125
4 340.050.150.0 System E2 medium classic Series 340 50 45 150
5 340.050.200.0 System E2 medium classic Series 340 50 45 200
6 340.050.250.0 System E2 medium classic Series 340 50 45 250
7 340.050.300.0 System E2 medium classic Series 340 50 45 300
8 340.075.075.0 System E2 medium classic Series 340 75 45 75
9 340.075.100.0 System E2 medium classic Series 340 75 45 100
10 340.075.125.0 System E2 medium classic Series 340 75 45 125
11 340.075.150.0 System E2 medium classic Series 340 75 45 150
12 340.075.200.0 System E2 medium classic Series 340 75 45 200
13 340.075.250.0 System E2 medium classic Series 340 75 45 250
14 340.075.300.0 System E2 medium classic Series 340 75 45 300
15 340.100.075.0 System E2 medium classic Series 340 100 45 75
16 340.100.100.0 System E2 medium classic Series 340 100 45 100
17 340.100.125.0 System E2 medium classic Series 340 100 45 125
18 340.100.150.0 System E2 medium classic Series 340 100 45 150
19 340.100.200.0 System E2 medium classic Series 340 100 45 200
20 340.100.250.0 System E2 medium classic Series 340 100 45 250
21 340.100.300.0 System E2 medium classic Series 340 100 45 300
22 340.115.075.0 System E2 medium classic Series 340 115 45 75
23 340.115.100.0 System E2 medium classic Series 340 115 45 100
24 340.115.125.0 System E2 medium classic Series 340 115 45 125
25 340.115.150.0 System E2 medium classic Series 340 115 45 150
26 340.115.200.0 System E2 medium classic Series 340 115 45 200
27 340.115.250.0 System E2 medium classic Series 340 115 45 250
28 340.115.300.0 System E2 medium classic Series 340 115 45 300
29 340.125.075.0 System E2 medium classic Series 340 125 45 75
30 340.125.100.0 System E2 medium classic Series 340 125 45 100
31 340.125.125.0 System E2 medium classic Series 340 125 45 125
32 340.125.150.0 System E2 medium classic Series 340 125 45 150
33 340.125.200.0 System E2 medium classic Series 340 125 45 200
34 340.125.250.0 System E2 medium classic Series 340 125 45 250
35 340.125.300.0 System E2 medium classic Series 340 125 45 300
36 340.150.075.0 System E2 medium classic Series 340 150 45 75
37 340.150.100.0 System E2 medium classic Series 340 150 45 100
38 340.150.125.0 System E2 medium classic Series 340 150 45 125
39 340.150.150.0 System E2 medium classic Series 340 150 45 150
40 340.150.200.0 System E2 medium classic Series 340 150 45 200
41 340.150.250.0 System E2 medium classic Series 340 150 45 250
42 340.150.300.0 System E2 medium classic Series 340 150 45 300
43 340.175.075.0 System E2 medium classic Series 340 175 45 75
44 340.175.100.0 System E2 medium classic Series 340 175 45 100
45 340.175.125.0 System E2 medium classic Series 340 175 45 125
46 340.175.150.0 System E2 medium classic Series 340 175 45 150
47 340.175.200.0 System E2 medium classic Series 340 175 45 200
48 340.175.250.0 System E2 medium classic Series 340 175 45 250
49 340.175.300.0 System E2 medium classic Series 340 175 45 300
50 340.200.075.0 System E2 medium classic Series 340 200 45 75
51 340.200.100.0 System E2 medium classic Series 340 200 45 100
52 340.200.125.0 System E2 medium classic Series 340 200 45 125
53 340.200.150.0 System E2 medium classic Series 340 200 45 150
54 340.200.200.0 System E2 medium classic Series 340 200 45 200
55 340.200.250.0 System E2 medium classic Series 340 200 45 250
56 340.200.300.0 System E2 medium classic Series 340 200 45 300
57 340.225.075.0 System E2 medium classic Series 340 225 45 75
58 340.225.100.0 System E2 medium classic Series 340 225 45 100
59 340.225.125.0 System E2 medium classic Series 340 225 45 125
60 340.225.150.0 System E2 medium classic Series 340 225 45 150
61 340.225.200.0 System E2 medium classic Series 340 225 45 200
62 340.225.250.0 System E2 medium classic Series 340 225 45 250
63 340.225.300.0 System E2 medium classic Series 340 225 45 300
64 340.250.075.0 System E2 medium classic Series 340 250 45 75
65 340.250.100.0 System E2 medium classic Series 340 250 45 100
66 340.250.125.0 System E2 medium classic Series 340 250 45 125
67 340.250.150.0 System E2 medium classic Series 340 250 45 150
68 340.250.200.0 System E2 medium classic Series 340 250 45 200
69 340.250.250.0 System E2 medium classic Series 340 250 45 250
70 340.250.300.0 System E2 medium classic Series 340 250 45 300
item no.
Description
BI
HI
R
Contact the supplier
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL