Series 14240

Manufacturer igus GmbH
Description e-chain® Series 14240
Part number 0.728m 14240.05.135.0
Number of links 8
Selection 14240.05.135.0
Product selection
Selector item no. Description
1 14240.05.135.0 21|14240-05-135-0
2 14240.05.150.0 21|14240-05-150-0
3 14240.05.200.0 21|14240-05-200-0
4 14240.05.250.0 21|14240-05-250-0
5 14240.05.300.0 21|14240-05-300-0
6 14240.05.400.0 21|14240-05-400-0
7 14240.05.500.0 21|14240-05-500-0
8 14240.06.135.0 21|14240-06-135-0
9 14240.06.150.0 21|14240-06-150-0
10 14240.06.200.0 21|14240-06-200-0
11 14240.06.250.0 21|14240-06-250-0
12 14240.06.300.0 21|14240-06-300-0
13 14240.06.400.0 21|14240-06-400-0
14 14240.06.500.0 21|14240-06-500-0
15 14240.07.135.0 21|14240-07-135-0
16 14240.07.150.0 21|14240-07-150-0
17 14240.07.200.0 21|14240-07-200-0
18 14240.07.250.0 21|14240-07-250-0
19 14240.07.300.0 21|14240-07-300-0
20 14240.07.400.0 21|14240-07-400-0
21 14240.07.500.0 21|14240-07-500-0
22 14240.087.135.0 21|14240-087-135-0
23 14240.087.150.0 21|14240-087-150-0
24 14240.087.200.0 21|14240-087-200-0
25 14240.087.250.0 21|14240-087-250-0
26 14240.087.300.0 21|14240-087-300-0
27 14240.087.400.0 21|14240-087-400-0
28 14240.087.500.0 21|14240-087-500-0
29 14240.10.135.0 21|14240-10-135-0
30 14240.10.150.0 21|14240-10-150-0
31 14240.10.200.0 21|14240-10-200-0
32 14240.10.250.0 21|14240-10-250-0
33 14240.10.300.0 21|14240-10-300-0
34 14240.10.400.0 21|14240-10-400-0
35 14240.10.500.0 21|14240-10-500-0
36 14240.11.135.0 21|14240-11-135-0
37 14240.11.150.0 21|14240-11-150-0
38 14240.11.200.0 21|14240-11-200-0
39 14240.11.250.0 21|14240-11-250-0
40 14240.11.300.0 21|14240-11-300-0
41 14240.11.400.0 21|14240-11-400-0
42 14240.11.500.0 21|14240-11-500-0
43 14240.112.135.0 21|14240-112-135-0
44 14240.112.150.0 21|14240-112-150-0
45 14240.112.200.0 21|14240-112-200-0
46 14240.112.250.0 21|14240-112-250-0
47 14240.112.300.0 21|14240-112-300-0
48 14240.112.400.0 21|14240-112-400-0
49 14240.112.500.0 21|14240-112-500-0
50 14240.12.135.0 21|14240-12-135-0
51 14240.12.150.0 21|14240-12-150-0
52 14240.12.200.0 21|14240-12-200-0
53 14240.12.250.0 21|14240-12-250-0
54 14240.12.300.0 21|14240-12-300-0
55 14240.12.400.0 21|14240-12-400-0
56 14240.12.500.0 21|14240-12-500-0
57 14240.137.135.0 21|14240-137-135-0
58 14240.137.150.0 21|14240-137-150-0
59 14240.137.200.0 21|14240-137-200-0
60 14240.137.250.0 21|14240-137-250-0
61 14240.137.300.0 21|14240-137-300-0
62 14240.137.400.0 21|14240-137-400-0
63 14240.137.500.0 21|14240-137-500-0
64 14240.15.135.0 21|14240-15-135-0
65 14240.15.150.0 21|14240-15-150-0
66 14240.15.200.0 21|14240-15-200-0
67 14240.15.250.0 21|14240-15-250-0
68 14240.15.300.0 21|14240-15-300-0
69 14240.15.400.0 21|14240-15-400-0
70 14240.15.500.0 21|14240-15-500-0
71 14240.162.135.0 21|14240-162-135-0
72 14240.162.150.0 21|14240-162-150-0
73 14240.162.200.0 21|14240-162-200-0
74 14240.162.250.0 21|14240-162-250-0
75 14240.162.300.0 21|14240-162-300-0
76 14240.162.400.0 21|14240-162-400-0
77 14240.162.500.0 21|14240-162-500-0
78 14240.17.135.0 21|14240-17-135-0
79 14240.17.150.0 21|14240-17-150-0
80 14240.17.200.0 21|14240-17-200-0
81 14240.17.250.0 21|14240-17-250-0
82 14240.17.300.0 21|14240-17-300-0
83 14240.17.400.0 21|14240-17-400-0
84 14240.17.500.0 21|14240-17-500-0
85 14240.18.135.0 21|14240-18-135-0
86 14240.18.150.0 21|14240-18-150-0
87 14240.18.200.0 21|14240-18-200-0
88 14240.18.250.0 21|14240-18-250-0
89 14240.18.300.0 21|14240-18-300-0
90 14240.18.400.0 21|14240-18-400-0
91 14240.18.500.0 21|14240-18-500-0
92 14240.187.135.0 21|14240-187-135-0
93 14240.187.150.0 21|14240-187-150-0
94 14240.187.200.0 21|14240-187-200-0
95 14240.187.250.0 21|14240-187-250-0
96 14240.187.300.0 21|14240-187-300-0
97 14240.187.400.0 21|14240-187-400-0
98 14240.187.500.0 21|14240-187-500-0
99 14240.20.135.0 21|14240-20-135-0
100 14240.20.150.0 21|14240-20-150-0
101 14240.20.200.0 21|14240-20-200-0
102 14240.20.250.0 21|14240-20-250-0
103 14240.20.300.0 21|14240-20-300-0
104 14240.20.400.0 21|14240-20-400-0
105 14240.20.500.0 21|14240-20-500-0
106 14240.212.135.0 21|14240-212-135-0
107 14240.212.150.0 21|14240-212-150-0
108 14240.212.200.0 21|14240-212-200-0
109 14240.212.250.0 21|14240-212-250-0
110 14240.212.300.0 21|14240-212-300-0
111 14240.212.400.0 21|14240-212-400-0
112 14240.212.500.0 21|14240-212-500-0
113 14240.23.135.0 21|14240-23-135-0
114 14240.23.150.0 21|14240-23-150-0
115 14240.23.200.0 21|14240-23-200-0
116 14240.23.250.0 21|14240-23-250-0
117 14240.23.300.0 21|14240-23-300-0
118 14240.23.400.0 21|14240-23-400-0
119 14240.23.500.0 21|14240-23-500-0
120 14240.237.135.0 21|14240-237-135-0
121 14240.237.150.0 21|14240-237-150-0
122 14240.237.200.0 21|14240-237-200-0
123 14240.237.250.0 21|14240-237-250-0
124 14240.237.300.0 21|14240-237-300-0
125 14240.237.400.0 21|14240-237-400-0
126 14240.237.500.0 21|14240-237-500-0
127 14240.25.135.0 21|14240-25-135-0
128 14240.25.150.0 21|14240-25-150-0
129 14240.25.200.0 21|14240-25-200-0
130 14240.25.250.0 21|14240-25-250-0
131 14240.25.300.0 21|14240-25-300-0
132 14240.25.400.0 21|14240-25-400-0
133 14240.25.500.0 21|14240-25-500-0
134 14240.262.135.0 21|14240-262-135-0
135 14240.262.150.0 21|14240-262-150-0
136 14240.262.200.0 21|14240-262-200-0
137 14240.262.250.0 21|14240-262-250-0
138 14240.262.300.0 21|14240-262-300-0
139 14240.262.400.0 21|14240-262-400-0
140 14240.262.500.0 21|14240-262-500-0
141 14240.28.135.0 21|14240-28-135-0
142 14240.28.150.0 21|14240-28-150-0
143 14240.28.200.0 21|14240-28-200-0
144 14240.28.250.0 21|14240-28-250-0
145 14240.28.300.0 21|14240-28-300-0
146 14240.28.400.0 21|14240-28-400-0
147 14240.28.500.0 21|14240-28-500-0
148 14240.29.135.0 21|14240-29-135-0
149 14240.29.150.0 21|14240-29-150-0
150 14240.29.200.0 21|14240-29-200-0
151 14240.29.250.0 21|14240-29-250-0
152 14240.29.300.0 21|14240-29-300-0
153 14240.29.400.0 21|14240-29-400-0
154 14240.29.500.0 21|14240-29-500-0
155 14240.30.135.0 21|14240-30-135-0
156 14240.30.150.0 21|14240-30-150-0
157 14240.30.200.0 21|14240-30-200-0
158 14240.30.250.0 21|14240-30-250-0
159 14240.30.300.0 21|14240-30-300-0
160 14240.30.400.0 21|14240-30-400-0
161 14240.30.500.0 21|14240-30-500-0
162 14240.312.135.0 21|14240-312-135-0
163 14240.312.150.0 21|14240-312-150-0
164 14240.312.200.0 21|14240-312-200-0
165 14240.312.250.0 21|14240-312-250-0
166 14240.312.300.0 21|14240-312-300-0
167 14240.312.400.0 21|14240-312-400-0
168 14240.312.500.0 21|14240-312-500-0
169 14240.325.135.0 21|14240-325-135-0
170 14240.325.150.0 21|14240-325-150-0
171 14240.325.200.0 21|14240-325-200-0
172 14240.325.250.0 21|14240-325-250-0
173 14240.325.300.0 21|14240-325-300-0
174 14240.325.400.0 21|14240-325-400-0
175 14240.325.500.0 21|14240-325-500-0
176 14240.337.135.0 21|14240-337-135-0
177 14240.337.150.0 21|14240-337-150-0
178 14240.337.200.0 21|14240-337-200-0
179 14240.337.250.0 21|14240-337-250-0
180 14240.337.300.0 21|14240-337-300-0
181 14240.337.400.0 21|14240-337-400-0
182 14240.337.500.0 21|14240-337-500-0
183 14240.350.135.0 21|14240-350-135-0
184 14240.350.150.0 21|14240-350-150-0
185 14240.350.200.0 21|14240-350-200-0
186 14240.350.250.0 21|14240-350-250-0
187 14240.350.300.0 21|14240-350-300-0
188 14240.350.400.0 21|14240-350-400-0
189 14240.350.500.0 21|14240-350-500-0
190 14240.362.135.0 21|14240-362-135-0
191 14240.362.150.0 21|14240-362-150-0
192 14240.362.200.0 21|14240-362-200-0
193 14240.362.250.0 21|14240-362-250-0
194 14240.362.300.0 21|14240-362-300-0
195 14240.362.400.0 21|14240-362-400-0
196 14240.362.500.0 21|14240-362-500-0
197 14240.375.135.0 21|14240-375-135-0
198 14240.375.150.0 21|14240-375-150-0
199 14240.375.200.0 21|14240-375-200-0
200 14240.375.250.0 21|14240-375-250-0
201 14240.375.300.0 21|14240-375-300-0
202 14240.375.400.0 21|14240-375-400-0
203 14240.375.500.0 21|14240-375-500-0
204 14240.387.135.0 21|14240-387-135-0
205 14240.387.150.0 21|14240-387-150-0
206 14240.387.200.0 21|14240-387-200-0
207 14240.387.250.0 21|14240-387-250-0
208 14240.387.300.0 21|14240-387-300-0
209 14240.387.400.0 21|14240-387-400-0
210 14240.387.500.0 21|14240-387-500-0
211 14240.400.135.0 21|14240-400-135-0
212 14240.400.150.0 21|14240-400-150-0
213 14240.400.200.0 21|14240-400-200-0
214 14240.400.250.0 21|14240-400-250-0
215 14240.400.300.0 21|14240-400-300-0
216 14240.400.400.0 21|14240-400-400-0
217 14240.400.500.0 21|14240-400-500-0
item no.
Description
Contact the supplier
igus Manufacturer of energy-chain-systems and polymer bearings
igus GmbH Köln
IGUS SARL
Users Who Downloaded This Product Also Downloaded
Page