igus
By igus


links

Manufacturer igus GmbH
Description Chain link Series 2600
Part number 2600.12.D58
Selection 2600.12.D58
CAD models
Share

Product selection

Index Selector Order No. Description
1 1 2600.12.D58 System E2/000 medium Series 2600
2 2 EF2.21.025 Series EF2.21
3 3 2650.12.D58 System E2/000 medium Series 2650
4 4 2700.12.D58 System E2/000 medium Series 2700
Inner width Bi
125
Outer width Ba
141
Part No.
2600.12.D58

Contact the supplier

igus

igus

Manufacturer of energy-chain-systems and polymer bearings

Google Map