CR1202: process and dialogue module; colour display; 12,3"; Display resolution 1

process and dialogue module

Manufacturer ifm
Description CR1202: process and dialogue module; colour display; 12,3"; Display resolution 1
Manufacturer Part Number CR1202
GTIN 4021179313636
ECLASS 27242302
Country of origin DE
Customs tariff number 85371091
Weight 2178.500
Distributor ifm electronic gmbh
Type process and dialogue module
Description ecomatDisplay/12"/8:3
CAD models
Please make sure this software has been installed.

Product selection

Product Description

process and dialogue module; colour display; 12,3"; Display resolution 1280 x 480; Processor ARM Dual Core 64 Bit 800 MHz; Working memory 1 GByte RAM; mass storage 4 GByte Flash; Ethernet; CAN; USB; Dimensions 339.1 x 160.5 x 47.7 mm

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map