AL1432: IO-Link master with EtherCAT interface; Ethernet; IO-Link; EtherCAT; Num

IO-Link master PerformanceLine

Manufacturer ifm
Description AL1432: IO-Link master with EtherCAT interface; Ethernet; IO-Link; EtherCAT; Num
Manufacturer Part Number AL1432
GTIN 4021179334488
ECLASS 27259090
Country of origin PL
Customs tariff number 85176200
Weight 420.200
Distributor ifm electronic gmbh
Type IO-Link master PerformanceLine
Description IO-Link Master PFL EC 8P IP67
CAD models
Please make sure this software has been installed.

Product selection

Product Description

IO-Link master with EtherCAT interface; Ethernet; IO-Link; EtherCAT; Number of digital inputs 12; Number of digital outputs 12; Daisy-chain function power supply; fieldbus interface; IP 65; IP 66; IP 67

Contact the supplier

ifm

ifm

Sensor Technology, Networking and Control Technique for Automation

Google Map