1

domiLINE Accessories - Fastening set with thread

Manufacturer IEF-Werner
Description domiLINE Accessories - Fastening set with thread
Part number 319270
Product selection
Selector domiLINE A (mm) B (mm) C (mm) D (mm) E (mm) F (mm) G (mm) H
1 30 41.2 41.2 4.2 35.4 5.6 6.5 2.9 M2.5
2 50 67 67 7 58 8.5 10 4.5 M3
6 80 105 105 11 91.8 12.5 14.5 6.6 M4
7 120 145 145 13.8 131.8 12.5 14.5 6.6 M5
domiLINE
A (mm)
B (mm)
C (mm)
D (mm)
E (mm)
F (mm)
G (mm)
H
Documentation
Contact the supplier
IEF-Werner As manufacturer for industrial automation technology IEF-Werner offers individual solutions for the process automation, e.g. manual adjusting units, linear axes and rotary tables.
IEF-Werner GmbH
Users Who Downloaded This Product Also Downloaded
Page