1

domiLINE Accessories - Additional plate

Manufacturer IEF-Werner
Description domiLINE Accessories - Additional plate
Part number 316266
Product selection
Selector domiLINE A (mm) B (mm) C (mm) D (mm)
1 30 41.2 9.2 5 16
2 50 67 14.9 8 30
6 80 105 23 12 50
7 120 145 29.7 16 80
domiLINE
A (mm)
B (mm)
C (mm)
D (mm)
Documentation
Contact the supplier
IEF-Werner As manufacturer for industrial automation technology IEF-Werner offers individual solutions for the process automation, e.g. manual adjusting units, linear axes and rotary tables.
IEF-Werner GmbH
Users Who Downloaded This Product Also Downloaded
Page