1

50.6xx ES/EMV

Manufacturer HYLEC
Description Perfect cable gland ES EMV M16X1,5 thread length 5, min/max cable dia 5-9
Part Number 50.616 ES/EMV
Additional Material Detail Body - Stainless steel 1.4305, O-Ring - Nitrile rubber
Product Type ES/EMV
Body Material Stainless steel
Min Temperature °C -20
Max Temperature °C 100
IP Rating 68
Thread Size M16
Clamping Range Min (mm) 5
Clamping Range Max (mm) 9
External Connecting Thread Type Metric
Thread Length (mm) 5
Product selection
Selector Part Number Description Catalog page Additional Material Detail Product Type Body Material Min Temperature °C Max Temperature °C IP Rating Thread Size Clamping Range Min (mm) Clamping Range Max (mm) External Connecting Thread Type Thread Length (mm)
1 50.616 ES/EMV Perfect cable gland ES EMV M16X1,5 thread length 5, min/max cable dia 5-9 PDF Body - Stainless steel 1.4305, O-Ring - Nitrile rubber ES/EMV Stainless steel -20 100 68 M16 5 9 Metric 5
2 50.620 ES/EMV Perfect cable gland ES EMV M20X1,5 thread length 6, min/max cable dia 9-13 PDF Body - Stainless steel 1.4305, O-Ring - Nitrile rubber ES/EMV Stainless steel -20 100 68 M20 9 13 Metric 6
3 50.625 ES/EMV Perfect cable gland ES EMV M25X1,5 thread length 7, min/max cable dia 11-16 PDF Body - Stainless steel 1.4305, O-Ring - Nitrile rubber ES/EMV Stainless steel -20 100 68 M25 11 16 Metric 7
4 50.632 ES/EMV Perfect cable gland ES EMV M32X1,5 thread length 8, min/max cable dia 14-21 PDF Body - Stainless steel 1.4305, O-Ring - Nitrile rubber ES/EMV Stainless steel -20 100 68 M32 14 21 Metric 8
Part Number
Description
Catalog page
Additional Material Detail
Product Type
Body Material
Min Temperature °C
Max Temperature °C
IP Rating
Thread Size
Clamping Range Min (mm)
Clamping Range Max (mm)
External Connecting Thread Type
Thread Length (mm)
Contact the supplier
HYLEC Specialist supply of electrical components to industry
HYLEC
Users Who Downloaded This Product Also Downloaded
Page